35.5.8 Control C - Normal Mode
This register description is valid for all modes except the Host SPI mode. When the USART Communication Mode (CMODE) bit field in this register is written to ‘MSPI’, see CTRLC - Host SPI mode for the correct description.
| Name: | CTRLC |
| Offset: | 0x07 |
| Reset: | 0x03 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMODE[1:0] | PMODE[1:0] | SBMODE | CHSIZE[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 1 | |
Bits 7:6 – CMODE[1:0] USART Communication Mode
Writing a 0x03 to
these bits alters the available bit fields in this register. See CTRLC - Host SPI mode.
| Value | Name | Description |
|---|---|---|
| 0x00 | ASYNCHRONOUS | Asynchronous USART |
| 0x01 | SYNCHRONOUS | Synchronous USART |
| 0x02 | IRCOM | Infrared Communication |
| 0x03 | MSPI | Host SPI |
Bits 5:4 – PMODE[1:0] Parity Mode
This bit field enables and selects the type of parity generation. See Parity for more information.
| Value | Name | Description |
|---|---|---|
| 0x0 | DISABLED | Disabled |
| 0x1 | - | Reserved |
| 0x2 | EVEN | Enabled, even parity |
| 0x3 | ODD | Enabled, odd parity |
Bit 3 – SBMODE Stop Bit Mode
The receiver ignores this setting.
| Value | Description |
|---|---|
| 0 | 1 Stop bit |
| 1 | 2 Stop bits |
Bits 2:0 – CHSIZE[2:0] Character Size
| Value | Name | Description |
|---|---|---|
| 0x00 | 5BIT | 5-bit |
| 0x01 | 6BIT | 6-bit |
| 0x02 | 7BIT | 7-bit |
| 0x03 | 8BIT | 8-bit |
| 0x04 | - | Reserved |
| 0x05 | - | Reserved |
| 0x06 | 9BITL | 9-bit (Low byte first) |
| 0x07 | 9BITH | 9-bit (High byte first) |