35.5.6 Control A
| Name: | CTRLA |
| Offset: | 0x05 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXCIE | TXCIE | DREIE | RXSIE | LBME | ABEIE | RS485 | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – RXCIE Receive Complete Interrupt Enable
| Value | Description |
|---|---|
| 0 | The Receive Complete Interrupt is disabled |
| 1 | The Receive Complete Interrupt is enabled |
Bit 6 – TXCIE Transmit Complete Interrupt Enable
| Value | Description |
|---|---|
| 0 | The Transmit Complete Interrupt is disabled |
| 1 | The Transmit Complete Interrupt is enabled |
Bit 5 – DREIE Data Register Empty Interrupt Enable
| Value | Description |
|---|---|
| 0 | The Data Register Empty Interrupt is disabled |
| 1 | The Data Register Empty Interrupt is enabled |
Bit 4 – RXSIE Receiver Start Frame Interrupt Enable
| Value | Description |
|---|---|
| 0 | The Receiver Start Frame Interrupt is disabled |
| 1 | The Receiver Start Frame Interrupt is enabled |
Bit 3 – LBME Loop-Back Mode Enable
| Value | Description |
|---|---|
| 0 | Loop-back mode is disabled |
| 1 | Loop-back mode is enabled |
Bit 2 – ABEIE Auto-Baud Error Interrupt Enable
| Value | Description |
|---|---|
| 0 | The Auto-Baud Error Interrupt is disabled |
| 1 | The Auto-Baud Error Interrupt is enabled |
Bit 0 – RS485 RS-485 Mode
| Value | Description |
|---|---|
| 0 | RS-485 mode is disabled |
| 1 | RS-485 mode is enabled |