23.4.2.4.2 Normal Frequency (NFRQ)

For Normal Frequency generation, the period time (T) is controlled by the Period register (PER). The phase of the waveform generation output (WO[n]) is controlled by the Compare/Capture Value in the Compare/Capture Channel n register (CCn.CC). WO[n] is toggled on each compare match between Counter Value in the Counter register (COUNT.COUNT) and CCn.CC. The corresponding Match or Capture Channel n Interrupt Flag bit in the Interrupt Flag Status and Clear register (INTFLAG.MCn) will then be set.

Figure 23-5. Normal Frequency Operation