37.9.1 Maximum Clock Frequencies Electrical Specifications

Table 37-13. Maximum Clock Frequencies Electrical Specifications
Standard operating conditions: VDDIO = AVDD = 1.8V to 5.5V (Unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMaxUnits
FCLK_1fCYMCU clock frequency24MHz
FCLK_3fAHBAHB clock frequency24MHz
FCLK_5fAPBnAPBA, APBB, APBC, APBD clock frequency24MHz
FCLK_13fGCLK_EICEIC input clock frequency24MHz
FCLK_19fGCLK_EVSYS_CHANNELnEVSYS channel n input clock frequency24MHz
FCLK_21fGCLK_SERCOMn_SLOWCommon SERCOM slow input clock frequency24MHz
FCLK_23fGCLK_SERCOMn_CORESERCOMn input clock frequency24MHz
FCLK_35fGCLK_TCCnTCCn input clock frequency24MHz
FCLK_37fGCLK_TCnTC0, TC1, TC2, TC3 input clock frequency24MHz
FCLK_43fGCLK_CCLCCL input clock frequency24MHz
FCLK_45fGCLK_GCLKINnExternal GCLKn input clock frequency24MHz
FCLK_46fGCLK_GCLKOUTnExternal GCLKn output clock frequency1/(Max(tRISE, tFALL) x πMHz
FCLK_49fGCLK_ACAnalog comparator peripheral module clock frequency24MHz
FCLK_51fGCLK_ADCnADCn input clock frequency24MHz
FCLK_55fGCLK_PTCPTC input clock frequency24MHz
FCLK_63fGCLK_PTCPTC (Peripheral Touch Controller), input clock frequency24MHz
FCLK_67fGCLK_SPISERCOM SPI internal GCLK frequency24MHz
FCLK_69fGCLK_I2CSERCOM I2C internal GCLK frequency24MHz
FCLK_71fGCLK_USARTSERCOM USART internal GCLK freq (Asynchronous mode)24MHz
SERCOM USART internal GCLK freq (Synchronous mode)24MHz