20.3.2 DAC Control 2 Register

Name: DACCTRL2
Offset: 0x1D44

Bit 3130292827262524 
       SSTIME[9:8] 
Access  
Reset  
Bit 2322212019181716 
 SSTIME[7:0] 
Access  
Reset  
Bit 15141312111098 
       TMODTIME[9:8] 
Access R/WR/W 
Reset 01 
Bit 76543210 
 TMODTIME[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00010101 

Bits 25:16 – SSTIME[9:0] Time from Start of Transition Mode until Steady-State Filter is Enabled bits

Bits 9:8 – TMODTIME[9:8] Transition Mode Duration bits

Bits 7:0 – TMODTIME[7:0] Transition Mode Duration bits