20.3.3 DAC Control Register
Note:
- Changing this bit during application run time may cause unpredictable results.
| Name: | DACxCON |
| Offset: | 0x1D48, 0x1D5C, 0x1D70, 0x1D84, 0x1D98, 0x1DAC, 0x1DC0, 0x1DD4 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| TMCB[9:8] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TMCB[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DACEN | IRQM[1:0] | UPDTMDIS | DACOEN | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| UPDTRG[1:0] | UPDATE | UPDREQ | |||||||
| Access | R/W | R/W | R | W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 25:24 – TMCB[9:8]
Bits 23:16 – TMCB[7:0] DACx Leading-Edge Blanking bits
Bit 15 – DACEN Individual DACx Module Enable bit
| Value | Description |
|---|---|
| 1 | Enables the DACx module. |
| 0 | Disables the DACx module to reduce power consumption; any pending Slope mode and/or underflow condition are cleared. |
Bits 13:12 – IRQM[1:0] Interrupt Mode select bits
| Value | Description |
|---|---|
| 11 | Generates an interrupt on either a rising or falling edge detect. |
| 10 | Generates an interrupt on a falling edge detect. |
| 01 | Generates an interrupt on a rising edge detect. |
| 00 | Interrupts are disabled. |
Bit 10 – UPDTMDIS Update Transition Mode Disable bit
| Value | Description |
|---|---|
| 1 | The Transition mode is disabled for DACDATA updates; the output voltage will be smoother, but the DAC may be slower in reaching the target voltage. |
| 0 | Transition mode is applied following DACDATA updates to reduce time to reach new specified DAC output voltage. DAC output voltage transient ripple may be introduced. |
Bit 8 – DACOEN DACx Output Buffer Enable bit
| Value | Description |
|---|---|
| 1 | DACx analog voltage is connected to the DACOUTx pin. |
| 0 | DACx analog voltage is not connected to the DACOUTx pin. |
Bits 3:2 – UPDTRG[1:0] Update Trigger Select bits(1)
| Value | Description |
|---|---|
11 |
Any write to DACDATxDACDAT[15:0]/DACLOW[15:0] or SLPDATxSLPDAT[15:0] sets the UPDATE bit immediately. |
10 |
After any write(s) to DACDATxDACDAT[15:0]/DACLOW[15:0] or SLPDATxSLPDAT[15:0], a stop condition sets the UPDATE bit. |
01 |
After any write(s) to DACDATxDACDAT[15:0]/DACLOW[15:0] or SLPDATxSLPDAT[15:0], a start condition sets the UPDATE bit |
00 |
After any write(s) to DACDATxDACDAT[15:0]/DACLOW[15:0] or SLPDATxSLPDAT[15:0], the user must set DACCONx.UPDREQ bit manually. |
Bit 1 – UPDATE DAC Register Update Status/Control bit
| Value | Description |
|---|---|
1 |
DAC register update is pending – user Data registers are not writable. |
0 |
No DAC register update is pending. |
Bit 0 – UPDREQ DAC Register Update Request bit
User software writes a ‘1’ to this bit location to
request a DAC register update. The bit location always reads as ‘0’.
The UPDATE status bit will indicate ‘1’ when an update is
pending.