28.5.7.5 Data Register Manipulation with Asynchronous Clock Sources

Special consideration must be taken when certain data registers are manipulated using an asynchronous time-base clock source. The time-base clock source will be asynchronous to the system clock when TMRSYNC = 0 and CLKSEL[2:0] != 000.