28.5.7.3 Compare Modes Data Write

Three data registers are provided for Output Compare modes:
  • CCPxPR
  • CCPxRA
  • CCPxRB
CCPxPR provides a value for comparison to the module timer; the match is used to:
  • Set the count period of the time base.
  • Generate CCP Sync outputs for other modules.
CCPxRA provides a value for comparison to the module timer; the match is used:
  • As a second compare register in Dual Compare mode to create all negative edges.
  • As the upper 16 bits of the compare value in 32-bit single edge compare operations.
When the module operates with a 32-bit time base (T32 = 1), CCPxRB and CCPxRA are combined to form a single 32-bit Compare register. The CCPxRB value is compared to the upper 16 bits of the time base, and the CCPxRA value is compared to the lower 16 bits. The CCPxRB/CCPxRA register pair performs these functions in 32-bit modes:
  • Edge generation in Single Edge Output Compare modes
  • Generates the ccp_trig_out signal.

A Time-Base Period register is not available in the 32-Bit Single Edge Output Compare mode. The CCP Sync output signal is generated only on a rollover from FFFFFFFF to 00000000.