19.3.7 Balance, Conversion and Sequencers Timing
The ITC, including the acquisition and math sequencers, runs from ADC5 TAD clock. The typical ADC 5 clock frequency is 80MHz. So, each sequencer command takes 12.5nS.
The CVD charge balance time is controlled in the acquisition commands. Also, the SAMC[4:0] bits
of the ITCSLxCON register can be used to define the balance
delay in the ADC 5 TAD steps (12.5nS typical). The balance time
is started using the BAL bit in the acquisition sequence
command. The acquisition sequencer can wait until the time
defined by SAMC[4:0] bits is elapsed when LOOP[3:0] bits =
3 in the acquisition sequencer
command.
The conversion of an analog level on the internal CVD capacitors array is done by ADC 5. The ADC
5 conversion takes two TAD cycles (or 25nS typical). The conversion is triggered by CONV
bit in the acquisition sequence command. The acquisition sequencer can wait until the
conversion ends when LOOP[3:0] bits = 4 in the acquisition sequencer
command.