19.3.5 Analog Multiplexor Mode
Several CVDANx pins can be connected together when the MULEN bit is set in the ITCLSxCON register. It allows implementing an analog multiplexor. The connected CVDANx inputs are selected by bits in the ITCLSxMUL register.