28.4.4 CCPx Status Register

Note:
  1. This is not a physical bit location and will always read as ‘0’. A write of ‘1’ will initiate the hardware event.
  2. This bit has no effect when CLKSEL[2:0] (CCPxCON1[10:8]) = 000 or TMRSYNC = 1.
Name: CCPxSTAT
Offset: 0x1B0C, 0x1B3C, 0x1B6C, 0x1B9C, 0x1BCC, 0x1BFC, 0x1C2C, 0x1C5C, 0x1C8C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
    PRLWIPTMRHWIPTMRLWIPRBWIPRAWIP 
Access RRRRR 
Reset 00000 
Bit 15141312111098 
      ICGARM   
Access W 
Reset 0 
Bit 76543210 
 CCPTRIGTRSETTRCLRASEVTSCEVTICDISICOVICBNE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 20 – PRLWIP  CCPxPRL Write in Progress Status bit(2)

ValueDescription
1 An update to the CCPxPRL register with the buffered contents is in progress.
0 An update to the CCPxPRL register is not in progress.

Bit 19 – TMRHWIP  CCPxTMRH Write in Progress Status bit(2)

ValueDescription
1 An update to the CCPxTMRH register with the buffered contents is in progress.
0 An update to the CCPxTMRH register is not in progress.

Bit 18 – TMRLWIP  CCPxTMRL Write in Progress Status bit(2)

ValueDescription
1 An update to the CCPxTMRL register with the buffered contents is in progress.
0 An update to the CCPxTMRL register is not in progress.

Bit 17 – RBWIP  CCPxRB Write in Progress Status bit(2)

ValueDescription
1 An update to the CCPxRB register with the buffered contents is in progress.
0 An update to the CCPxRB register is not in progress.

Bit 16 – RAWIP  CCPxRA Write in Progress Status bit(2)

ValueDescription
1 An update to the CCPxRA register with the buffered contents is in progress.
0 An update to the CCPxRA register is not in progress.

Bit 10 – ICGARM  Input Capture Gate Arm bit(1)

A write of ‘1’ to this location will arm the input capture gating logic for a one-shot gate event when ICGSM[1:0] = 01 or 10. Bit location reads as ‘0’ (see Table 28-8).

Bit 7 – CCPTRIG CCPx Trigger Status bit

ValueDescription
1 Timer has been triggered and is running.
0 Timer has not been triggered and is held in Reset.

Bit 6 – TRSET  CCPx Trigger Set Request bit(1)

A write of ‘1’ to this location will request a trigger of the time base when TRIGEN = 1. The bit will clear automatically after the trigger event has been generated, allowing a new trigger event to be requested.

Bit 5 – TRCLR  CCPx Trigger Clear Request bit(1)

A write of ‘1’ to this location will request a trigger cancellation when TRIGEN = 1 and CCPTRIG = 1. Bit clears automatically after the cancellation has completed, allowing a new cancellation to be requested.

Bit 4 – ASEVT CCPx Auto-Shutdown Event Status/Control bit

ValueDescription
1 A shutdown event is in progress; CCP outputs are in the Shutdown state.
0 CCP outputs operate normally.

Bit 3 – SCEVT Single Edge Compare Event Status bit

ValueDescription
1 A single edge Compare event has occurred.
0 A single edge Compare event has not occurred.

Bit 2 – ICDIS Input Capture Disable bit

ValueDescription
1 Event on Input Capture pin does not generate a capture event.
0 Event on Input Capture pin will generate a capture event.

Bit 1 – ICOV Input Capture Buffer Overflow Status bit

ValueDescription
1 The Input Capture FIFO buffer has overflowed.
0 The Input Capture FIFO buffer has not overflowed.

Bit 0 – ICBNE Input Capture Buffer Status bit

ValueDescription
1 Input Capture buffer has data available.
0 Input Capture buffer is empty.