28.4.3 CCPx Control Register 3

Note:
  1. ONESHOT (CCPxCON1[22]) must be set for the OSCNT[2:0] bits to be effective.
  2. These bits are implemented in MCCP only.
Name: CCPxCON3
Offset: 0x1B08, 0x1B38, 0x1B68, 0x1B98, 0x1BC8, 0x1BF8, 0x1C28, 0x1C58, 0x1C88

Bit 3130292827262524 
 OETRIGOSCNT[2:0] OUTM[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
   POLACEPOLBDFPSSACE[1:0]PSSBDF[1:0] 
Access R/WRWR/WR/WRWRW 
Reset 000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   DT[5:0] 
Access RWRWRWRWRWRW 
Reset 000000 

Bit 31 – OETRIG Output Enable on Trigger Control bit

ValueDescription
1 For Triggered mode (TRIGEN = 1), module does not drive enabled output pins until triggered.
0 Normal output pin operation

Bits 30:28 – OSCNT[2:0]  One-Shot Count bits(1)

ValueDescription
111 Extend one-shot trigger event 7 time-base count cycles (8 time base periods total).
110 Extend one-shot trigger event 6 time-base count cycles (7 time base periods total).
101 Extend one-shot trigger event 5 time-base count cycles (6 time base periods total).
100 Extend one-shot trigger event 4 time-base count cycles (4 time base periods total).
011 Extend one-shot trigger event 3 time-base count cycles (4 time base periods total).
010 Extend one-shot trigger event 2 time-base count cycles (3 time base periods total).
001 Extend one-shot trigger event 1 time-base count cycle (2 time base periods total).
000 Do not extend one-shot trigger event.

Bits 26:24 – OUTM[2:0]  Output Mode Control bits(2)

ValueDescription
000 Do not extend one-shot trigger event.
111 Reserved
110 Output Scan mode
101 Brush DC Output mode, forward
100 Brush DC Output mode, reverse
011 Reserved
010 Half-Bridge Output mode
001 Push-Pull Output mode
000 Steerable Single Output mode

Bit 21 – POLACE CCP Output Pin, OCxA, Polarity Control bit

ValueDescription
1 Output pin polarity is active-low.
0 Output pin polarity is active-high.

Bit 20 – POLBDF CCP Output Pins OCxB, OCxD and OCxF Polarity Control bit

ValueDescription
1 Output pin polarity is active-low.
0 Output pin polarity is active-high.

Bits 19:18 – PSSACE[1:0] PWM Output Pin, OCxA, Shutdown State Control bits

ValueDescription
11 Pins are driven active when a shutdown event occurs.
10 Pins are driven inactive when a shutdown event occurs.
0x Pins are tri-stated when a shutdown event occurs.

Bits 17:16 – PSSBDF[1:0] PWM Output Pins OCxB, OCxD, and OCxF Shutdown State Control bits

ValueDescription
11 Pins are driven active when a shutdown event occurs.
10 Pins are driven inactive when a shutdown event occurs.
0x Pins are tri-stated when a shutdown event occurs.

Bits 5:0 – DT[5:0]  Capture/Compare/PWM Dead-Time Select bits(2)

ValueDescription
111111 Insert 63 dead-time delay periods between complementary output signals.
000010 Insert 2 dead-time delay periods between complementary output signals.
000001 Insert 1 dead-time delay period between complementary output signals.
000000 Dead-time logic disabled.