25.3.5 SENTx Synchronization Time Capture Register

Note:
  1. These register bits are not available in Transmit mode (RCVEN = 0).

Legend: R = Readable bit

Name: SENTxSYNC
Offset: 0x19D0, 0x19F0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 SENTSYNC[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 SENTSYNC[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – SENTSYNC[15:0]  Captured Sync Period bits(1)