25.3.3 SENTx Control Register 3

Note:
  1. The module will not produce a Pause period with less than 12 ticks, regardless of the FRAMETIME[15:0] value. FRAMETIME[15:0] values beyond 2047 will have no effect on the length of a data frame.

Legend: R = Readable bit; W = Writable bit

Name: SENTxCON3
Offset: 0x19C8, 0x19E8

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 FRAMETIMESYNCMIN[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 FRAMETIMESYNCMIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 15:0 – FRAMETIMESYNCMIN[15:0] Frame Ticks or Minimum Synchronization Period bits

Module in Transmit Mode (RCVEN = 0):

FRMTIMESYNCMIN[15:0] This register value specifies the total number of ticks in a data frame if PPP = 1.(1)

Module in Receive Mode (RCVEN = 1):

FRMTIMESYNCMIN[15:0] This register value specifies the minimum time limit for a valid Sync period.