15.7 Message Transmission
The application has to configure the FIFO or TXQ before it can be used for transmission (see Transmit FIFO Configuration and Transmit Queue Configuration).
The application has to configure the FIFO or TXQ before it can be used for transmission (see Transmit FIFO Configuration and Transmit Queue Configuration).