15.7.15 Resetting Transmit Queue

The Transmit Queue can be reset by:

  • Setting FRESET (CxTXQCON[10]) or
  • Placing the module in Configuration mode (OPMOD[2:0] = 100).

Resetting the TXQ will reset the head and tail pointers and the CxTXQSTA register. The settings in the CxTXQCON and CxTXQCON registers will not change.

Before resetting the TXQ using FRESET, ensure no transmissions are pending.