15.6.4.1 Transmit Event FIFO Configuration

In order to reserve space in RAM for the TEF, the STEF bit (CxCON[19]) has to be set. The number of message objects in the TEF is configured using the FSIZE[4:0] bits (CxTEFCON[28:24]). Transmitted messages can be timestamped by setting the TEFTSEN bit (CxTEFCON[5]).