24.5.2.3.1 RBF Status Flag
When receiving data, the RBF status bit (I2CxSTAT1[1]) is set when a device address or data byte is loaded into the I2CxRCV register from the I2CxRSR register. It is cleared when the user software reads the I2CxRCV register.