15.11.1 FIFO Status Flags

FIFO 1 through FIFO 31 can be configured as transmit or receive FIFOs. The same status flags in CxFIFOSTAx are used for transmit and receive FIFOs. The status flags behave differently based on the selected configuration.