37.2.5 Peripheral Module Disable 4 Register
| Name: | PMD4 |
| Offset: | 0x3A50 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| IOIM16MD | IOIM15MD | IOIM14MD | IOIM13MD | IOIM12MD | IOIM11MD | IOIM10MD | IOIM9MD | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| IOIM8MD | IOIM7MD | IOIM6MD | IOIM5MD | IOIM4MD | IOIM3MD | IOIM2MD | IOIM1MD | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CM4MD | CM3MD | CM2MD | CM1MD | PWM2MD | PWM1MD | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| UREFMD | CRYMD | DMTMD | CRCMD | PTGMD | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 31 – IOIM16MD IO Integrity Monitor 16 Disable bit
| Value | Description |
|---|---|
| 1 | IO integrity monitor 16 module is disabled. |
| 0 | IO integrity monitor 16 module is enabled. |
Bit 30 – IOIM15MD IO Integrity Monitor 15 Disable bit
| Value | Description |
|---|---|
| 1 | IO integrity monitor 15 module is disabled. |
| 0 | IO integrity monitor 15 module is enabled. |
Bit 29 – IOIM14MD IO Integrity Monitor 14 Disable bit
| Value | Description |
|---|---|
| 1 | IO integrity monitor 14 module is disabled. |
| 0 | IO integrity monitor 14 module is enabled. |
Bit 28 – IOIM13MD IO Integrity Monitor 13 Disable bit
| Value | Description |
|---|---|
| 1 | IO integrity monitor 13 module is disabled. |
| 0 | IO integrity monitor 13 module is enabled. |
Bit 27 – IOIM12MD IO Integrity Monitor 12 Disable bit
| Value | Description |
|---|---|
| 1 | IO integrity monitor 12 module is disabled. |
| 0 | IO integrity monitor 12 module is enabled. |
Bit 26 – IOIM11MD IO Integrity Monitor 11 Disable bit
| Value | Description |
|---|---|
| 1 | IO integrity monitor 11 module is disabled. |
| 0 | IO integrity monitor 11 module is enabled. |
Bit 25 – IOIM10MD IO Integrity Monitor 10 Disable bit
| Value | Description |
|---|---|
| 1 | IO integrity monitor 10 module is disabled. |
| 0 | IO integrity monitor 10 module is enabled. |
Bit 24 – IOIM9MD IO Integrity Monitor 9 Disable bit
| Value | Description |
|---|---|
| 1 | IO integrity monitor 9 module is disabled. |
| 0 | IO integrity monitor 9 module is enabled. |
Bit 23 – IOIM8MD IO Integrity Monitor 8 Disable bit
| Value | Description |
|---|---|
| 1 | IO integrity monitor 8 module is disabled. |
| 0 | IO integrity monitor 8 module is enabled. |
Bit 22 – IOIM7MD IO Integrity Monitor 7 Disable bit
| Value | Description |
|---|---|
| 1 | IO integrity monitor 7 module is disabled. |
| 0 | IO integrity monitor 7 module is enabled. |
Bit 21 – IOIM6MD IO Integrity Monitor 6 Disable bit
| Value | Description |
|---|---|
| 1 | IO integrity monitor 6 module is disabled. |
| 0 | IO integrity monitor 6 module is enabled. |
Bit 20 – IOIM5MD IO Integrity Monitor 5 Disable bit
| Value | Description |
|---|---|
| 1 | IO integrity monitor 5 module is disabled. |
| 0 | IO integrity monitor 5 module is enabled. |
Bit 19 – IOIM4MD IO Integrity Monitor 4 Disable bit
| Value | Description |
|---|---|
| 1 | IO integrity monitor 4 module is disabled. |
| 0 | IO integrity monitor 4 module is enabled. |
Bit 18 – IOIM3MD IO Integrity Monitor 3 Disable bit
| Value | Description |
|---|---|
| 1 | IO integrity monitor 3 module is disabled. |
| 0 | IO integrity monitor 3 module is enabled. |
Bit 17 – IOIM2MD IO Integrity Monitor 2 Disable bit
| Value | Description |
|---|---|
| 1 | IO integrity monitor 2 module is disabled. |
| 0 | IO integrity monitor 2 module is enabled. |
Bit 16 – IOIM1MD IO Integrity Monitor 1 Disable bit
| Value | Description |
|---|---|
| 1 | IO integrity monitor 1 module is disabled. |
| 0 | IO integrity monitor 1 module is enabled. |
Bit 15 – CM4MD Clock Monitor 4 Disable bit
| Value | Description |
|---|---|
| 1 | Clock monitor 4 module is disabled. |
| 0 | Clock monitor 4 module is enabled. |
Bit 14 – CM3MD Clock Monitor 3 Disable bit
| Value | Description |
|---|---|
| 1 | Clock monitor 3 module is disabled. |
| 0 | Clock monitor 3 module is enabled. |
Bit 13 – CM2MD Clock Monitor 2 Disable bit
| Value | Description |
|---|---|
| 1 | Clock monitor 2 module is disabled. |
| 0 | Clock monitor 2 module is enabled. |
Bit 12 – CM1MD Clock Monitor 1 Disable bit
| Value | Description |
|---|---|
| 1 | Clock monitor 1 module is disabled. |
| 0 | Clock monitor 1 module is enabled. |
Bit 9 – PWM2MD PWM Module 2 Disable bit
| Value | Description |
|---|---|
| 1 | PWM module 2 is disabled. |
| 0 | PWM module 2 is enabled. |
Bit 8 – PWM1MD PWM Module 1 Disable bit
| Value | Description |
|---|---|
| 1 | PWM module 1 is disabled. |
| 0 | PWM module 1 is enabled. |
Bit 7 – UREFMD UREF Module Disable bit
| Value | Description |
|---|---|
| 1 | UREF module is disabled. |
| 0 | UREF module is enabled. |
Bit 5 – CRYMD Crypto Module Disable bit
| Value | Description |
|---|---|
| 1 | Crypto accelerator is disabled. |
| 0 | Crypto accelerator is enabled. |
Bit 2 – DMTMD DMT Module Disable bit
| Value | Description |
|---|---|
| 1 | DMT module is disabled. |
| 0 | DMT module is enabled. |
Bit 1 – CRCMD CRC Module Disable bit
| Value | Description |
|---|---|
| 1 | CRC module is disabled. |
| 0 | CRC module is enabled. |
Bit 0 – PTGMD PTG Module Disable bit
| Value | Description |
|---|---|
| 1 |
PTG module is disabled. |
| 0 |
PTG module is enabled. |