37.2.2 Peripheral Module Disable 1 Register
| Name: | PMD1 |
| Offset: | 0x3A44 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SPI4MD | SPI3MD | SPI2MD | SPI1MD | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| U3MD | U2MD | U1MD | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| T3MD | T2MD | T1MD | CCP9MD | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CCP8MD | CCP7MD | CCP6MD | CCP5MD | CCP4MD | CCP3MD | CCP2MD | CCP1MD | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 27 – SPI4MD SPI4 Module Disable bit
| Value | Description |
|---|---|
| 1 |
SPI4 module is disabled. |
| 0 |
SPI4 module is enabled. |
Bit 26 – SPI3MD SPI3 Module Disable bit
| Value | Description |
|---|---|
| 1 |
SPI3 module is disabled. |
| 0 |
SPI3 module is enabled. |
Bit 25 – SPI2MD SPI2 Module Disable bit
| Value | Description |
|---|---|
| 1 |
SPI2 module is disabled. |
| 0 |
SPI2 module is enabled. |
Bit 24 – SPI1MD SPI1 Module Disable bit
| Value | Description |
|---|---|
| 1 |
SPI1 module is disabled. |
| 0 |
SPI1 module is enabled. |
Bit 18 – U3MD UART3 Module Disable bit
| Value | Description |
|---|---|
| 1 |
UART3 module is disabled. |
| 0 |
UART3 module is enabled. |
Bit 17 – U2MD UART2 Module Disable bit
| Value | Description |
|---|---|
| 1 |
UART2 module is disabled. |
| 0 |
UART2 module is enabled. |
Bit 16 – U1MD UART1 Module Disable bit
| Value | Description |
|---|---|
| 1 |
UART1 module is disabled. |
| 0 |
UART1 module is enabled. |
Bit 13 – T3MD Timer 3 Module Disable bit
| Value | Description |
|---|---|
| 1 |
Timer 3 module is disabled. |
| 0 |
Timer 3 module is enabled. |
Bit 12 – T2MD Timer 2 Module Disable bit
| Value | Description |
|---|---|
| 1 |
Timer 2 module is disabled. |
| 0 |
Timer 2 module is enabled. |
Bit 11 – T1MD Timer 1 Module Disable bit
| Value | Description |
|---|---|
| 1 |
Timer 1 module is disabled. |
| 0 |
Timer 1 module is enabled. |
Bit 8 – CCP9MD CCP 9 Module Disable bit
| Value | Description |
|---|---|
| 1 |
CCP 9 module is disabled. |
| 0 |
CCP 9 module is enabled. |
Bit 7 – CCP8MD CCP 8 Module Disable bit
| Value | Description |
|---|---|
| 1 |
CCP 8 module is disabled. |
| 0 |
CCP 8 module is enabled. |
Bit 6 – CCP7MD CCP 7 Module Disable bit
| Value | Description |
|---|---|
| 1 |
CCP 7 module is disabled. |
| 0 |
CCP 7 module is enabled. |
Bit 5 – CCP6MD CCP 6 Module Disable bit
| Value | Description |
|---|---|
| 1 |
CCP 6 module is disabled. |
| 0 |
CCP 6 module is enabled. |
Bit 4 – CCP5MD CCP 5 Module Disable bit
| Value | Description |
|---|---|
| 1 |
CCP 5 module is disabled. |
| 0 |
CCP 5 module is enabled. |
Bit 3 – CCP4MD CCP 4 Module Disable bit
| Value | Description |
|---|---|
| 1 |
CCP 4 module is disabled. |
| 0 |
CCP 4 module is enabled. |
Bit 2 – CCP3MD CCP 3 Module Disable bit
| Value | Description |
|---|---|
| 1 |
CCP 3 module is disabled. |
| 0 |
CCP 3 module is enabled. |
Bit 1 – CCP2MD CCP 2 Module Disable bit
| Value | Description |
|---|---|
| 1 |
CCP 2 module is disabled. |
| 0 |
CCP 2 module is enabled. |
Bit 0 – CCP1MD CCP 1 Module Disable bit
| Value | Description |
|---|---|
| 1 |
CCP 1 module is disabled. |
| 0 |
CCP 1 module is enabled. |