12.4.4 Peripheral Pin Select (PPS)

The Peripheral Pin Select Input registers, RPINRx, and the Peripheral Pin Select Output registers, RPORx, provide control for PPS input and output mapping. See Input Mapping and Output Mapping for detailed information on configuring these registers.