24.5.2.6.1 IWCOL Status Flag
If the user software writes to the I2CxTRN register when a receive is already in progress (that is, the I2CxRSR register is still shifting in a data byte), the IWCOL status bit (I2CxSTAT1[7]) is set and the contents of the buffer are unchanged (the write does not occur) (see Host Transmission (7-bit Address) and Host Transmission (10-bit Address)).
Note: Because queuing of events is not
allowed, writing to the lower five bits of the I2CxCON1 register is disabled until the
data reception condition is complete.