10.3.4 Software Reset (SWR)
Whenever the RESET instruction is executed, the device will enter a warm
Reset state. The device will be released from a Reset state at the next instruction
cycle, and the Reset vector fetch will commence.
The Software Reset (Instruction) Flag bit (SWR) in the Reset Control register (RCON[6]) is set to indicate the software Reset.