10.3.5 Watchdog Time-Out Reset

Whenever a Watchdog Time-Out occurs, the device will asynchronously assert SYSRST. A WDT Time-Out during Sleep or Idle mode will wake up the device, but will not reset the device.

The Watchdog Time-out Flag bit in the Reset Control register (RCON[4]) is set to indicate the Watchdog Reset.