13.4.7.2.1 Frequency Drift Detection
The captured count value enters the comparator logic block, and its value is simultaneously compared against the contents of four limit registers. This essentially forms four independent thresholds confining the monitored clock frequency’s deviation into two acceptable ranges defined by two pairs of high/low limit registers. Monitored clock frequency drift is, therefore, detectable per user-defined tolerance. Upon detection of a threshold violation, the user is notified via an interrupt event.
- The clock failure interrupt output is based on the fail threshold limit and catastrophic failures invoked.
- The ON bit is cleared.
- The Clock Fail Event signal is provided for the system.