5.3.3 BMX Instruction RAM High Address Register

Name: BMXIRAMH
Offset: 0x778

Bit 3130292827262524 
 BMXIRAMH[31:24]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 BMXIRAMH[23:16]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 BMXIRAMH[15:8]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 BMXIRAMH[7:2]    
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 31:2 – BMXIRAMH[31:2] Upper Boundary Address for Instruction RAM bits

Defines the upper boundary address (non-inclusive) for instruction RAM.