4.4.3.3.1 Program Memory Data Errors

Error status is captured from the program memory and buffered along with the fetched program data word in the ISB. Consequently, each line in the ISB has 129 bits: 128 bits of data and one bit for error status. The error status bit indicates the data read from the program memory are unusable and incorrect. The program memory data can be invalid for multiple reasons, including an uncorrectable ECC error and a security violation that would suppress the data. In any case, the data are not a valid CPU instruction and should not be executed by the CPU.

The PBU does not generate any kind of event, trap or interrupt when bad data are fetched from the program memory. This is because the ISB may speculatively fetch data that would never be executed by the CPU. Secondly, the CPU may speculatively fetch instructions from the PBU during conditional branches that may never get executed.

A bus error signal is passed with the program data to the CPU for instructions fetched from the PBU. If the program data are invalid with the bus error signal asserted, then the CPU can suspend execution in the pipeline and cause a trap event to occur.