26.3.9 BiSS Communication Status Register

Name: B1STAT
Offset: 0x21F0

Bit 3130292827262524 
 CDMTOCDSSELREGBYTESV[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CLSCDV3 CLSCDV2 CLSCDV1 CLSCDV0  
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 ERRAGSERRDLYERRSCDTXERRREGERRREGEND EOT 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 31 – CDMTO CDM Timeout Reached bit

ValueDescription
1 CDMTIMEOUT reached.
0 CDMTIMEOUT not reached.

Bit 30 – CDSSEL Selected Channel CDS bit

ValueDescription
1 CDS of the selected channel = 1
0 CDS of the selected channel = 0

Bits 29:24 – REGBYTESV[5:0] Valid Register Data Transmitted Before Error bits

ValueDescription
0x01-0x3F After transfer, the number of successfully transferred registers before a register communication error.
0x00 After transfer, no register communication error.

Bit 15 – CLSCDV3 Client 3 Single Cycle Data Valid bit

ValueDescription
1 Single cycle data valid
0 Single cycle data invalid

Bit 13 – CLSCDV2 Client 2 Single Cycle Data Valid bit

ValueDescription
1 Single cycle data valid
0 Single cycle data invalid

Bit 11 – CLSCDV1 Client 1 Single Cycle Data Valid bit

ValueDescription
1 Single cycle data valid
0 Single cycle data invalid

Bit 9 – CLSCDV0 Client 0 Single Cycle Data Valid bit

ValueDescription
1 Single cycle data valid
0 Single cycle data invalid

Bit 7 – ERR Transmission Error bit

ValueDescription
1 Error
0 No Error

Bit 6 – AGSERR AGS Error - Unable to Start SCD Frame bit

ValueDescription
1 AGS error
0 No AGS error

Bit 5 – DLYERR Delay Error bit - Missing Start bit During Register Communication

ValueDescription
1 Delay error
0 No Delay error

Bit 4 – SCDTXERR SCD Transmission Error bit

ValueDescription
1 Error in the last single cycle data transmission
0 No Error in the last single cycle data transmission

Bit 3 – REGERR Register Communication Error bit

ValueDescription
1 Error in the last register data transmission
0 No Error in the last register data transmission

Bit 2 – REGEND End Of Register Communication Error bit

ValueDescription
1 Register data transmission is completed.
0 No valid register data is available.

Bit 0 – EOT End Of Transmission bit

ValueDescription
1 Data transmission is finished.
0 Data transmission is active.