26.3.11 BiSS Channel Status Register

Name: B1CHSTAT
Offset: 0x21F8

Bit 3130292827262524 
        BKSWERR 
Access R 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       CDS0SL0 
Access RR 
Reset 0x 

Bit 24 – BKSWERR Switch Bank Failed bit

ValueDescription
1 Bank switching (SCD) not successful
0 Bank switching (SCD) successful

Bit 1 – CDS0 Channel 0 CDS bit

ValueDescription
1 CDS0 = 1
0 CDS0 = 0

Bit 0 – SL0 SL0 Input Line State bit

ValueDescription
1 SL0 line level high
0 SL0 line level low