26.3.8 BiSS Channel Configuration Register

Name: B1CHCON
Offset: 0x21EC

Bit 3130292827262524 
 ACTSEN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       CLCHCFG0[1:0] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 CLNTLOC[7:1]CLNTLOC0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 

Bits 31:24 – ACTSEN[7:0] Sensor or Actuator Data Selector bits

ValueDescription
1 Actuator data client 1...8
0 Sensor data client 1...8

Bits 9:8 – CLCHCFG0[1:0] Channel 0 Configuration bits

ValueDescription
11 Channel is not used.
10 SSI
01 BiSS C
00 Reserved

Bits 7:1 – CLNTLOC[7:1] Client Location bits

ValueDescription
1 Following clients are assigned to the next channel.
0 Clients are assigned to this channel.

Bit 0 – CLNTLOC0 Client Location bit

ValueDescription
1 Following clients are assigned to the next channel.
0 Clients are assigned to this channel.