24.5.4.3.11 Addresses Reserved from Masking
Even when enabled, there are several addresses that are ignored by the I2C module. For these addresses, an Acknowledge will not be issued independent of the mask setting. These addresses are listed in Table 24-5.
| 7-Bit Address Mode | ||
|---|---|---|
| Client Address | R/W Bit | Description |
0000
000 | 0 | General Call Address(1) |
0000
000 | 1 | Start Byte |
0000
001 | x | C-Bus Address |
0000
010 | x | Reserved |
0000
011 | x | Reserved |
0000
1xx | x | HS Mode Master Code |
1111
1xx | x | Reserved |
1111
0xx | x | 10-Bit Client Upper Byte(2) |
|
Note:
| ||