24.5.4.3.3 7-Bit Address and Client Write
After the Start condition, the module shifts eight bits into the I2CxRSR register, as illustrated in Figure 24-23. The value of the I2CxRSR register is evaluated against that of the I2CxADD and I2CxMSK registers on the falling edge of the eighth clock (SCLx). If the address is valid (that is, an exact match between unmasked bit positions), the following events occur:
- An ACK is generated if the AHEN bit is clear.
- The D/A and R/W status bits are cleared.
- The CLTACT (I2CxSTAT2[30]) bit is set.
- The module generates the I2CxIF interrupt on the falling edge of the ninth SCLx clock if the CADDRIE (I2CxINTC[10]) bit and CSTIE(I2CxINTC[12]) are enabled.
- The module waits for the host to send data.