15.10.5 Message Reception Code Example
A code example to receive the CAN FD extended frame using Filter 0, and saving the messages in FIFO 1, is shown in Message Reception Code.
Message Reception Code
#include <xc.h>
/* This code example demonstrates a method to configure the CAN FD module to
receive the extended ID CAN FD messages. This uses CAN1, FIFO1 and filter 0. FIFO1 is configured to receive 2 messages. */
/* Include fuse configuration code here. */
#define MAX_WORDS 100
unsigned int __attribute__((aligned(4)))CanRxBuffer[MAX_WORDS];
/*data structure to implement a CANFD message buffer. */
/* CANFD Message Time Stamp */
typedef unsigned long CANFD_MSG_TIMESTAMP;
/* CANFD RX Message Object Control*/
typedef struct _CANFD_RX_MSGOBJ_CTRL {
unsigned DLC : 4;
unsigned IDE : 1;
unsigned RTR : 1;
unsigned BRS : 1;
unsigned FDF : 1;
unsigned ESI : 1;
unsigned unimplemented1 : 2;
unsigned FilterHit : 5;
unsigned unimplemented2 : 16;
} CANFD_RX_MSGOBJ_CTRL; /* CANFD RX Message ID*/
typedef struct _CANFD_MSGOBJ_ID {
unsigned SID : 11;
unsigned long EID : 18;
unsigned SID11 : 1;
unsigned unimplemented1 : 2;
} CANFD_MSGOBJ_ID;
/* CANFD RX Message Object */
typedef union _CANFD_RX_MSGOBJ {
struct {
CANFD_MSGOBJ_ID id;
CANFD_RX_MSGOBJ_CTRL ctrl;
CANFD_MSG_TIMESTAMP timeStamp;
} bF;
unsigned int word[6];
unsigned char byte [12]
} CANFD_RX_MSGOBJ;
int main(void) {
/* The dsPIC33A device features I/O remap. This I/O remap configuration for
the CAN FD module can be performed here. */
SetIORemapForCANFDModule();
/* Configure the CRU clock generator unit corresponding to CANFD to yield
* 40MHz clock. This clock is CANFD module clock */
ConfigureCANFDClockFor40MHz(); // FCAN = 40 MHz
/* Enable the CANFD module */
C1CONbits.ON = 1;
/* Place CAN module in configuration mode */
C1CONbits.REQOP = 4;
while (C1CONbits.OPMOD != 4);
/* Initialize the C1FIFOBA with the start address of the CAN FIFO message
buffer area. */
C1FIFOBA = (unsigned int) &CanRxBuffer;
/* Set up the CANFD module for 1Mbps Nominal bit rate speed and
* 2Mbps Data bit rate.
*/
C1NBTCFG = 0x001E0707;
C1DBTCFG = 0x000E0303;
C1TDC = 0x00020F00; //TDCMOD is Auto
/* Configure CANFD module to enable BRS */
C1CONbits.BRSDIS = 0x0;
C1CONbits.STEF = 0x0; //Don't save transmitted messages in TEF
C1CONbits.TXQEN = 0x0; //No TXQ
/* Configure FIFO1 to Receive 2 messages*/
C1FIFOCON1bits.FSIZE = 0x1; //2 messages
C1FIFOCON1bits.PLSIZE = 0x7; //64 bytes of data
C1FIFOCON1bits.TXEN = 0x0; //Receive fifo
C1FIFOCON1bits.RXTSEN = 0x1; //Enable receive fifo timestamp
/* Configure filter 0 and MASK 0 to accept extended id messages
with id = 2 and 3 */
C1FLTCON0bits.F0BP = 1; // message stored in FIFO1
C1FLTOBJ0 = 0x40001000; // EID = 0x00002 with extended identifier address
C1MASK0 = 0xFFFFF7FF; // MEID = 0x1FFFE:Last bit is 0. Match message types
C1FLTCON0bits.FLTEN0 = 1; // Enable the filter 0
/* Place the CAN module in Normal mode. */
C1CONbits.REQOP = 0;
while (C1CONbits.OPMOD != 0);
/* Get the address of the message buffer to read the received messages.*/
/* set UINC bit to update the FIFO tail */
CANFD_RX_MSGOBJ *rxObj;
rxObj = (CANFD_RX_MSGOBJ *) C1FIFOUA1;
while (C1FIFOSTA1bits.TFNRFNIF == 0);
//Process the received messages
C1FIFOCON1bits.UINC = 1; // Update the FIFO message pointer.
while (1);
}