15.6.3.6 Oscillator Tolerance

The oscillator tolerance, df, around the nominal frequency of the oscillator, fnom, is defined in Equation 15-11.

Equation 15-12 through Equation 15-16 describe the conditions for the maximum tolerance of the oscillator.

Equation 15-11. Oscillator Tolerance
1 d f × fnom F CAN 1 + d f × f n o m
Equation 15-12. Condition 1
d f N S J W 2 × 10 × N B T N T Q
Equation 15-13. Condition 2
d f m i n N P H S E G 1 , N P H S E G 2 2 × 13 × N B T N T Q N P H S E G 2
Equation 15-14. Condition 3
d f D S J W 2 × 10 × D B T D T Q
Equation 15-15. Condition 4
d f m i n N P H S E G 1 , N P H S E G 2 2 × 6 × D B T D T Q D P H S E G 2 × D B R P N B R P + 7 × N B T N T Q
Equation 15-16. Condition 5
d f D S J W m a x 0 , N B R P D B R P 1 2 × 2 × N B T N T Q × H N S E G P 2 × N B R P D B R P + D P H S E G 2 + 4 × D B T D T Q