4.5.3.2 Counters
Each 64-bit counter is split across a pair of 32-bit registers, HPCCNTLx and HPCCNTHx. The registers are read-only and do not have provisions for saturation or rollover events. It is up to user software to halt the module before saturation occurs. The counters can be reset with the CLR bit (HPCCON[13]). The counters are started and stopped using the ON bit (HPCCON[15]). The count values should only be read when ON = ‘0’.