14.4.8.3 Repeated One-Shot Mode
In Repeated One-Shot mode (TRMODE[1:0] = 01), single transfers occur
repeatedly as long as triggers are being provided or CHREQ is set. Each time a trigger
occurs or CHREQ is set, DMAxCNT is decremented. In this case, however, the channel is
not disabled when DMAxCNT reaches 0000h. Instead, the original value of DMAxCNT is
reloaded. If RELOADS = 1 and RELOADD = 1, the original
values of DMAxSRC and DMAxDST are also reloaded. The entire cycle then starts again on
the next trigger. To end the sequence, the channel must be disabled by clearing the CHEN
bit in software.
Typical Code Sequence for a Repeated One-Shot Transfer shows a typical code sequence for a Repeated One-Shot transfer.
Typical Code Sequence for a Repeated One-Shot Transfer
unsigned char Array1[4];
unsigned char Array2[4];
void test(void);
int main()
{
for (int i=0; i<4; i++)
{
Array1[i]=i+1; //fill with i+1
Array2[i]=0; //fill with 0
}
DMACONbits.ON=1; //Enable DMA
//set lower and upper address limit
DMAHIGH=0x5000;
DMALOW=0x4000;
DMA0SRC=(unsigned int)& Array1; //load the source address
DMA0DST=(unsigned int)& Array2; //load destination address
DMA0CNT=4;
DMA0CH=0;
DMA0CHbits.SAMODE=1; //Source address increment mode
DMA0CHbits.DAMODE=1; //Destination address increment mode
DMA0CHbits.TRMODE=1; //Transfer mode Repeat One-Shot
DMA0CHbits.RELOADS=1; //Reload Source Address
DMA0CHbits.RELOADD=1; //Reload Destination Address
DMA0CHbits.DONEEN=1; //Enable interrupt on DONE being set
DMA0CHbits.SIZE=0; //One byte transferred at a time
DMA0CHbits.CHEN=1; //Channel enable
IFS2bits.DMA0IF=0;
while(1)
{
DMA0CHbits.CHREQ=1; //First trigger
while(DMA0CHbits.CHREQ);
DMA0CHbits.CHREQ=1; //Second trigger
while(DMA0CHbits.CHREQ);
DMA0CHbits.CHREQ=1; //Third trigger
while(DMA0CHbits.CHREQ); //HALF=1 since DMACNT is at half way point
DMA0CHbits.CHREQ=1; //Fourth trigger DMACNT=0
//Wait for transfer complete
while(DMA0CHbits.CHREQ); //DMACNT reloaded to 4, DMA0IF=1
//Since RELOADS=1 and RELOADD=1,DMASRC0/DMADST0 are reloaded.
while(!IFS2bits.DMA0IF);
DMA0STATbits.DONE=0; //Clear DONE and HALIF flag
DMA0STATbits.HALF=0;
IFS2bits.DMA0IF=0;
}
}