4.6.8.8 Operand Pre-Processing
Floating-point operands are subject to examination during the RD-stage in order to implement NaN propagation and the subnormal value override function. This is necessary to apply rules that determine the outcome in the presence of one or more NaN input values and evaluate operands for special conditions.