27.3.1 CCPx Control Register 1
Note:
- The Control bit has no function in Input Capture modes.
- The Control bit has no
function when TRIGEN =
0. - Values greater than
‘
0011’ will cause a FIFO buffer overflow in Input Capture mode. - See Table 27-11 for the definition of Sync inputs.
- The 32-bit operation is not available in Dual Edge Output Compare modes.
| Name: | CCPxCON1 |
| Offset: | 0x1B00, 0x1B30, 0x1B60, 0x1B90, 0x1BC0, 0x1BF0, 0x1C20, 0x1C50, 0x1C80 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| OPSSRC | RTRGEN | OPS[3:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TRIGEN | ONESHOT | ALTSYNC | SYNC[4:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | SIDL | SLPEN | TMRSYNC | CLKSEL[2:0] | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMRPS[1:0] | T32 | CCSEL | MOD[3:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – OPSSRC Output Postscaler Source Select bit(1)
| Value | Description |
|---|---|
1 |
Output postscaler scales module trigger output events. |
0 |
Output postscaler scales time base interrupt events. |
Bit 30 – RTRGEN Retrigger Enable bit(2)
| Value | Description |
|---|---|
1 |
Time
base can be retriggered when CCPTRIG (CCPxSTAT[7]) =
1. |
0 |
Time
base may not be retriggered when CCPTRIG (CCPxSTAT[7]) =
1. |
Bits 27:24 – OPS[3:0] Time Base Interrupt/Input Capture Event Postscaler Select bits(3)
| Value | Description |
|---|---|
1111 |
Interrupt CPU every 16th time base period match. |
1110 |
Interrupt CPU every 15th time base period match. |
... |
|
0100 |
Interrupt CPU every 5th time base period match. |
0011 |
Interrupt CPU every 4th time base period match or after four input capture events. |
0010 |
Interrupt CPU every 3rd time base period match or after three input capture events. |
0001 |
Interrupt CPU every 2nd time base period match or after two input capture events. |
0000 |
Interrupt CPU after each time base period match or each input capture event. |
Bit 23 – TRIGEN CCPx Trigger Enable bit
| Value | Description |
|---|---|
1 |
Trigger operation of time base is enabled. |
0 |
Trigger operation of time base is disabled. |
Bit 22 – ONESHOT One-Shot Mode Enable bit
| Value | Description |
|---|---|
1 |
One-Shot Trigger mode enabled; trigger duration set by the OSCNT[2:0] (CCPxCON3[30:28]) bits. |
0 |
One-Shot Trigger mode disabled. |
Bit 21 – ALTSYNC Synchronization Output Select bit
| Value | Description |
|---|---|
1 |
An alternate signal is used as the module synchronization output signal (see Table 27-9). |
0 |
The module synchronization output signal is the time base Reset/rollover event. |
Bits 20:16 – SYNC[4:0] Capture/Compare/PWM Synchronization Source Select bits(4)
| Value | Description |
|---|---|
11111 |
Time base is in the Free-Running mode and rolls over at FFFF. |
11110 |
Time base is synchronized to source #30. |
... |
|
00001 |
Time base is synchronized to source #1. |
00000 |
Time base is self-synchronized and rolls over at FFFF or a match with the Period register. |
Bit 15 – ON Module Enable bit
| Value | Description |
|---|---|
1 |
Module is enabled with the Operating mode specified by the MOD[3:0] control bits, |
0 |
Module is disabled, |
Bit 13 – SIDL Stop in Idle Mode bit
| Value | Description |
|---|---|
1 |
Discontinues the module operation when the device enters Idle mode. |
0 |
Continues the module operation in Idle mode. |
Bit 12 – SLPEN Sleep Mode Enable bit
| Value | Description |
|---|---|
1 |
Module continues to operate in Sleep modes. |
0 |
Module does not operate in Sleep modes. |
Bit 11 – TMRSYNC Time Base Clock Synchronization bit
| Value | Description |
|---|---|
1 |
Module time base clock is synchronized to internal system clocks; timing restrictions apply, |
0 |
Module time base clock is not synchronized to internal system clocks, |
Bits 10:8 – CLKSEL[2:0] Time Base Clock Select bits
Bits 7:6 – TMRPS[1:0] Capture/Compare/PWMx Time Base Prescaler Select bits
| Value | Description |
|---|---|
11 |
1:64 prescaler |
10 |
1:16 prescaler |
01 |
1:4 prescaler |
00 |
1:1 prescaler |
Bit 5 – T32 32-Bit Time Base Select bit(1,5)
| Value | Description |
|---|---|
1 |
Uses 32-bit time base for selected the Timer, Single Edge Output Compare or Input Capture function. |
0 |
Uses 16-bit time base for the selected Timer, Single Edge Output Compare or Input Capture function |
Bit 4 – CCSEL Capture/Compare Mode Select bit(1)
| Value | Description |
|---|---|
1 |
Module operates as an input capture peripheral. |
0 |
Module operates as an output compare peripheral. |
Bits 3:0 – MOD[3:0] CCP Mode Select bits(1)
| Value | Description |
|---|---|
| CCSEL | One (Input Capture modes) |
1xxx |
Reserved |
0111 |
Reserved |
0110 |
Reserved |
0101 |
Capture every 16th rising edge. |
0100 |
Capture every 4th rising edge. |
0011 |
Capture every rising and falling edge. |
0010 |
Capture every falling edge. |
0001 |
Capture every rising edge. |
0000 |
Capture every rising and falling edge (Edge Detect mode). |
| CCSEL | Zero (Output Compare modes) |
1111 |
External Input mode, generator disabled; source selected by the ICS[2:0] bits. |
1110 |
Reserved |
1101 |
Reserved |
1100 |
Reserved |
1011 |
Reserved |
1010 |
Reserved |
1001 |
Reserved |
1000 |
Reserved |
0111 |
Reserved |
0110 |
Reserved |
0101 |
Dual Edge Compare mode – Buffered |
0100 |
Dual Edge Compare mode |
0011 |
16-Bit/32-Bit Single Edge mode – toggle output on compare match. |
0010 |
16-Bit/32-Bit Single Edge mode – drive output low on compare match. |
0001 |
16-Bit/32-Bit Single Edge mode – drive output high on compare match. |
0000 |
16-Bit/32-Bit Timer mode – output functions disabled. |