27.3.6 CCPx Period Register

Note:
  1. For Dual 16-Bit Timer mode, the PR[31:16] bits set the count period for the second 16-bit timer. For 32-bit timer operation, the PR[31:0] bits set the count period for the single 32-bit timer. On a device Reset, the module will reset to a Dual 16-Bit Timer mode. The CCPxPR Reset value of FFFFFFFF provides the maximum count period for both timers. The PR[31:16] bits are not available in 16-Bit Output Compare modes and will read as ‘0’. The PR[31:0] bits are not available in 32-Bit Output Compare modes and will read as ‘0’.
Name: CCPxPR
Offset: 0x1B14, 0x1B44, 0x1B74, 0x1BA4, 0x1BD4, 0x1C04, 0x1C34, 0x1C64, 0x1C94

Bit 3130292827262524 
 PR[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 PR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 PR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – PR[31:0]  Period Register bits(1)