27.3.8 CCPx Secondary Compare Register (Timer/Compare Modes Only)

Note:
  1. For operating the module in 32-bit modes, the CCPxRB register contains the upper 16 bits to be compared to the time base. In certain 16-bit modes, the CCPxRB register sets the module output trigger time.
Name: CCPxRB
Offset: 0x1B1C, 0x1B4C, 0x1B7C, 0x1BAC, 0x1BDC, 0x1C0C, 0x1C3C, 0x1C6C, 0x1C9C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CMPB[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CMPB[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – CMPB[15:0]  Compare Value bits(1)

The 16-bit value to be compared against the CCP time base.