9.4.6 External Access Authorization

IRT firmware may use any means for secure debug external access authorization. The IRT firmware may implement various non-volatile external access configuration options, including access based on an authenticated unlock token, permanently disabling access and unrestricted access. The DBG/EAA bit is cleared by a cold reset (POR or BOR) and must be set by IRT firmware to enable IRT firmware debug.