9.4.4 Enabling Secure Debug
- Secure debug is enabled with a configuration bit, SECDBG (FSECDBG[0]), in the UCB area.
- IRT and UCB Write Protect configuration bits must also be programmed for secure debug access controls to take effect.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.