9.4.2 ICSP™ Write Inhibit
- Disables chip erase from external tools.
- Disables Flash programming and erase in
ICSP Programming mode.
Entire Flash OTP by ICSP Write Inhibit is intended to be used with code-protect to permanently disable external readout or modification of the user program via unsecured programming or debug interfaces. When both code-protect and Entire Flash OTP by ICSP Write Inhibit are enabled, external tools cannot enable debug, access the user program, modify Flash or disable code-protect. Programming and erase of the Flash can only be done by RTSP. RTSP write permissions are not affected by Entire Flash OTP by ICSP Write Inhibit. IRT firmware may support secure programming when Entire Flash OTP by ICSP Write Inhibit is enabled.