6.2.11 NVM ECC Fault Injection Address Register

Name: NVMECCFADDR
Offset: 0x3028

Legend: R = Readable bit; W = Writable bit

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 ADDR[23:16]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ADDR[15:8]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ADDR[7:4] ADDR[3:0] 
Access R/WR/WR/WR/WRRRR 
Reset 00000000 

Bits 23:4 – ADDR[23:4] ECC Fault Injection Address bits

Address of targeted Flash word for Fault injection

Bits 3:0 – ADDR[3:0] ECC Fault Injection Address (least significant bits, fixed value 0x0) bits