6.2.13 NVM ECC Error Data 0 Register

Name: NVMECCEDATA0
Offset: 0x3030

Legend: R = Readable bit; HC = Hardware Clearable bit; HS = Hardware Settable bit

Bit 3130292827262524 
 ECCEDATA0[31:24] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 2322212019181716 
 ECCEDATA0[23:16] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 15141312111098 
 ECCEDATA0[15:8] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 76543210 
 ECCEDATA0[7:0] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 

Bits 31:0 – ECCEDATA0[31:0] NVM Read Error Data bits

These bits register the NVM read data (taking Fault injections into account) when the SEC or DED bit is set in the NVMECCSTAT register.