6.2.17 NVM ECC Value Register
| Name: | NVMECCVAL |
| Offset: | 0x3040 |
Legend: R =
Readable bit; HC = Hardware Clearable bit; HS = Hardware Settable
bit
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | | | ECCVAL[8] | |
| Access | | | | | | | | R/HS/HC | |
| Reset | | | | | | | | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | ECCVAL[7:0] | |
| Access | R/HS/HC | R/HS/HC | R/HS/HC | R/HS/HC | R/HS/HC | R/HS/HC | R/HS/HC | R/HS/HC | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 8:0 – ECCVAL[8:0] Error Correcting Code for the Data
bits
These bits register the
Error Correcting Code associated with the NVM read data (taking Fault injections into
account) when the SEC or DED bit is set in the NVMECCSTAT
register.