6.2.23 NVM CRC Output Data Register

Note: This register is read as 0 when NVMCRCCON[15].ON = 0, or if an error occurs during calculation.

Legend: R = Readable bit; HC = Hardware Clearable bit; HS = Hardware Settable bit

Name: NVMCRCDATA
Offset: 0x3058

Bit 3130292827262524 
 CRCDATA[31:24] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 2322212019181716 
 CRCDATA[23:16] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 15141312111098 
 CRCDATA[15:8] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 76543210 
 CRCDATA[7:0] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 

Bits 31:0 – CRCDATA[31:0] NVM CRC Data Output bits