This register is readable
only when NVMCON.WREN = 0. An attempted read while
NVMCON.WREN = 1 will return (by convention) all
"1's".
This register is cleared after a Flash write operation completes (when
NVMCON.WR returns to ‘0’).
This register is also mapped
into user address space as SLVDATAL.
Name:
NVMDATA0
Offset:
0x3008
Reset:
0
Property:
R/W
Bit
31
30
29
28
27
26
25
24
DATA0[31:24]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
DATA0[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
DATA0[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
DATA0[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 31:0 – DATA0[31:0]
NVM Write Data Register bits(1,2,3,4)
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.