5.3.2 HTTP File Downloader Demo Console Log
The application must be programmed and running. The following information is displayed on the terminal window.
-- WINC1500 HTTP file downloader example -- -- XXXXX_XPLAINED_PRO -- -- Compiled: xxx x xxxx xx:xx:xx -- (APP)(INFO)Chip ID 1503a0 (APP)(INFO)Firmware ver : xx.x.x Svnrev xxxxx (APP)(INFO)Firmware Build xxx x xxxx Time xx:xx:xx (APP)(INFO)Firmware Min driver ver : xx.x.x (APP)(INFO)Driver ver: xx.x.x (APP)(INFO)Driver built at xxx x xxxx xx:xx:xx This example requires the AP to have internet access. init_storage: please plug an SD/MMC card in slot... init_storage: mounting SD card... init_storage: SD card mount OK. main: connecting to WiFi AP DEMO_AP... wifi_cb: M2M_WIFI_CONNECTED wifi_cb: IP address is xxx.xxx.xxx.xxx start_download: sending HTTP request... resolve_cb: www.microchip.com IP address is xxx.xxx.xxx.xxx http_client_callback: HTTP client socket connected. http_client_callback: request completed. http_client_callback: received response 200 data size 1147097 store_file_packet: creating file [0:WINC1500-MR210PB_Datasheet.pdf] store_file_packet: received[xxx], file size[1147097] ... store_file_packet: received[1147097], file size[1147097] store_file_packet: file downloaded successfully. main: please unplug the SD/MMC card. main: done.